
Brand: Bryant
Catalog ID: SPS050SO
Split Mesh Lace Closing
Application
Offset Eye
Approx Breaking Strength
500 lbs
Catalog Number
SPS050SO
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty
Style
Split Mesh, Lace Closing
Type
Offset Eye
UPC
781786372429
Cable Diameter Range
0.5 in-0.62 in
Cable Size
.50-.62" (1.27-1.57)
EU RoHS Indicator
No
Approx Breaking Strength
500 lbs
Carton Quantity
5