
Brand: Bryant
Catalog ID: SPS075SO
Split Mesh Lace Closing
Application
Offset Eye
Approx Breaking Strength
950 lbs
Catalog Number
SPS075SO
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty
Style
Split Mesh, Lace Closing
Type
Offset Eye
UPC
781786372467
Cable Diameter Range
0.75 in-0.99 in
Cable Size
.75-.99" (1.90-2.51)
EU RoHS Indicator
No
Approx Breaking Strength
950 lbs
Carton Quantity
5