
Brand: Bryant
Catalog ID: SPS350SO
Split Mesh Lace Closing
Application
Offset Eye
Approx Breaking Strength
3,250 lbs
Catalog Number
SPS350SO
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty
Style
Split Mesh, Lace Closing
Type
Offset Eye
UPC
781786372177
Cable Diameter Range
3.5 in-3.99 in
Cable Size
3.50-3.99" (8.89-10.13)
EU RoHS Indicator
No
Approx Breaking Strength
3,250 lbs
Carton Quantity
5