HUBBELL CANADA
Image of SPSR100SOS Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Rod Closing, Stainless Steel, 1.00-1.24"

Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Rod Closing, Stainless Steel, 1.00-1.24"

Brand: Bryant

Catalog ID: SPSR100SOS

Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Rod Closing, Stainless Steel, 1.00-1.24"

  • Offset Eye
  • Split Mesh
  • Rod Closing
  • Stainless Steel
  • 1.00-1.24"

Split Mesh Rod Closing

General

Application

Offset Eye

Approx Breaking Strength

2,500 lbs

Catalog Number

SPSR100SOS

Construction

Woven

EU RoHS Indicator

No

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Standard Duty

Style

Split Mesh, Rod Closing

Type

Offset Eye

UPC

781786372146

Conductor Related

Cable Diameter Range

1-1.24 in

Cable Size

1.00-1.24" (2.54-3.15)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

2,500 lbs

Logistics

Carton Quantity

5