
Brand: Bryant
Catalog ID: SPSR125SOS
Split Mesh Rod Closing
Application
Offset Eye
Approx Breaking Strength
4,200 lbs
Catalog Number
SPSR125SOS
Construction
Woven
EU RoHS Indicator
No
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty
Style
Split Mesh, Rod Closing
Type
Offset Eye
UPC
781786372160
Cable Diameter Range
1.25 in-1.49 in
Cable Size
1.25-1.49" (3.17-3.78)
EU RoHS Indicator
No
Approx Breaking Strength
4,200 lbs
Carton Quantity
5