
Brand: Bryant
Catalog ID: SPSR300SO
Split Mesh Rod Closing
Application
Offset Eye
Approx Breaking Strength
4,300 lbs
Catalog Number
SPSR300SO
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty
Style
Split Mesh, Rod Closing
Type
Offset Eye
UPC
781786372092
Cable Diameter Range
2.5 in-2.99 in
Cable Size
3.00-3.49" (7.62-8.86)
EU RoHS Indicator
No
Approx Breaking Strength
4,300 lbs
Carton Quantity
5