HUBBELL CANADA
Image of SPC050US Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Stainless Steel, 0.50-0.62"

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Stainless Steel, 0.50-0.62"

Brand: Bryant

Catalog ID: SPC050US

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Stainless Steel, 0.50-0.62"

  • Single Eye
  • Closed Mesh
  • Stainless Steel
  • 0.50-0.62"

Closed Mesh

General

Application

Single Eye

Approx Breaking Strength

1,370 lbs

Catalog Number

SPC050US

Construction

Woven

EU RoHS Indicator

No

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Single Eye

UPC

781786006003

Conductor Related

Cable Diameter Range

0.5 in-0.62 in

Cable Size

.50-.62" (1.27-1.57)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

1,370 lbs

Logistics

Carton Quantity

10