HUBBELL CANADA
Image of SPC100US Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Stainless Steel, 1.00-1.24"

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Stainless Steel, 1.00-1.24"

Brand: Bryant

Catalog ID: SPC100US

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Stainless Steel, 1.00-1.24"

  • Single Eye
  • Closed Mesh
  • Stainless Steel
  • 1.00-1.24"

Closed Mesh

General

Application

Single Eye

Approx Breaking Strength

2,678 lbs

Catalog Number

SPC100US

Construction

Woven

EU RoHS Indicator

No

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Single Eye

UPC

781786006065

Conductor Related

Cable Diameter Range

1-1.24 in

Cable Size

1.00-1.24" (2.54-3.15)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

2,678 lbs

Logistics

Carton Quantity

10