HUBBELL CANADA
Image of SPC150US Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Stainless Steel, 1.50-1.74"

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Stainless Steel, 1.50-1.74"

Brand: Bryant

Catalog ID: SPC150US

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Stainless Steel, 1.50-1.74"

  • Single Eye
  • Closed Mesh
  • Stainless Steel
  • 1.50-1.74"

Closed Mesh

General

Application

Single Eye

Approx Breaking Strength

4,490 lbs

Catalog Number

SPC150US

Construction

Woven

EU RoHS Indicator

No

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Single Eye

UPC

781786006102

Conductor Related

Cable Diameter Range

1.5 in-1.74 in

Cable Size

1.50-1.74" (3.81-4.42)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

4,490 lbs

Logistics

Carton Quantity

10