HUBBELL CANADA
Image of SPC062U Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Tin-Coated Bronze, 0.63-0.74"

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Tin-Coated Bronze, 0.63-0.74"

Brand: Bryant

Catalog ID: SPC062U

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Tin-Coated Bronze, 0.63-0.74"

  • Single Eye
  • Closed Mesh
  • Tin-Coated Bronze
  • 0.63-0.74"

Closed Mesh

General

Application

Single Eye

Approx Breaking Strength

790 lbs

Catalog Number

SPC062U

Construction

Woven

EU RoHS Indicator

Yes

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Single Eye

UPC

781786245020

Conductor Related

Cable Diameter Range

0.63 in-0.74 in

Cable Size

.63-.74" (1.60-1.88)

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Force Related

Approx Breaking Strength

790 lbs

Logistics

Carton Quantity

10