HUBBELL CANADA
Image of SPC100U Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Tin-Coated Bronze, 1.00-1.24"

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Tin-Coated Bronze, 1.00-1.24"

Brand: Bryant

Catalog ID: SPC100U

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Tin-Coated Bronze, 1.00-1.24"

  • Single Eye
  • Closed Mesh
  • Tin-Coated Bronze
  • 1.00-1.24"

Closed Mesh

General

Application

Single Eye

Approx Breaking Strength

1,610 lbs

Catalog Number

SPC100U

Construction

Woven

EU RoHS Indicator

Yes

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Single Eye

UPC

781786245068

Conductor Related

Cable Diameter Range

1-1.24 in

Cable Size

1.00-1.24" (2.54-3.15)

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Force Related

Approx Breaking Strength

1,610 lbs

Logistics

Carton Quantity

10