HUBBELL CANADA
Image of SPC175U Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Tin-Coated Bronze, 1.75-1.99"

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Tin-Coated Bronze, 1.75-1.99"

Brand: Bryant

Catalog ID: SPC175U

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Tin-Coated Bronze, 1.75-1.99"

  • Single Eye
  • Closed Mesh
  • Tin-Coated Bronze
  • 1.75-1.99"

Closed Mesh

General

Application

Single Eye

Approx Breaking Strength

2,150 lbs

Catalog Number

SPC175U

Construction

Woven

EU RoHS Indicator

Yes

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Single Eye

UPC

781786245129

Conductor Related

Cable Diameter Range

1.75 in-1.99 in

Cable Size

1.75-1.99" (4.44-5.05)

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

2,150 lbs