HUBBELL CANADA
Image of SPC300U Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Tin-Coated Bronze, 3.00-3.49"

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Tin-Coated Bronze, 3.00-3.49"

Brand: Bryant

Catalog ID: SPC300U

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Tin-Coated Bronze, 3.00-3.49"

  • Single Eye
  • Closed Mesh
  • Tin-Coated Bronze
  • 3.00-3.49"

Closed Mesh

General

Application

Single Eye

Approx Breaking Strength

4,900 lbs

Catalog Number

SPC300U

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Single Eye

UPC

781786245181

Conductor Related

Cable Diameter Range

3 in-3.49 in

Cable Size

3.00-3.49" (7.62-8.86)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

4,900 lbs

Logistics

Carton Quantity

5