HUBBELL CANADA
Image of SPS100US Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Lace Closing, Stainless Steel, 1.00-1.24"

Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Lace Closing, Stainless Steel, 1.00-1.24"

Brand: Bryant

Catalog ID: SPS100US

Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Lace Closing, Stainless Steel, 1.00-1.24"

  • Single Eye
  • Split Mesh
  • Lace Closing
  • Stainless Steel
  • 1.00-1.24"

Split Mesh Lace Closing

General

Application

Single Eye

Approx Breaking Strength

2,670 lbs

Catalog Number

SPS100US

Construction

Woven

EU RoHS Indicator

No

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Standard Duty

Style

Split Mesh, Lace Closing

Type

Single Eye

UPC

781786371842

Conductor Related

Cable Diameter Range

1-1.24 in

Cable Size

1.00-1.24" (2.54-3.15)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

2,670 lbs

Logistics

Carton Quantity

5