
Brand: Bryant
Catalog ID: SPS350US
Split Mesh Lace Closing
Application
Single Eye
Approx Breaking Strength
13,420 lbs
Catalog Number
SPS350US
Construction
Woven
EU RoHS Indicator
Yes
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty
Style
Split Mesh, Lace Closing
Type
Single Eye
UPC
781786371866
Cable Diameter Range
3.5 in-3.99 in
Cable Size
3.50-3.99" (8.89-10.13)
EU RoHS Indicator
Yes
Approx Breaking Strength
13,420 lbs