
Brand: Bryant
Catalog ID: SPS062U
Split Mesh Lace Closing
Application
Single Eye
Approx Breaking Strength
790 lbs
Catalog Number
SPS062U
Construction
Woven
EU RoHS Indicator
Yes
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty
Style
Split Mesh, Lace Closing
Type
Single Eye
UPC
781786245723
Cable Diameter Range
0.63 in-0.74 in
Cable Size
.63-.74" (1.60-1.88)
EU RoHS Indicator
Yes
Approx Breaking Strength
790 lbs
Carton Quantity
5