
Brand: Bryant
Catalog ID: SPS075U
Split Mesh Lace Closing
Application
Single Eye
Approx Breaking Strength
1,020 lbs
Catalog Number
SPS075U
Construction
Woven
EU RoHS Indicator
Yes
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty
Style
Split Mesh, Lace Closing
Type
Single Eye
UPC
781786245747
Cable Diameter Range
0.75 in-0.99 in
Cable Size
.75-.99" (1.90-2.51)
EU RoHS Indicator
Yes
Approx Breaking Strength
1,020 lbs
Carton Quantity
5