
Brand: Bryant
Catalog ID: SPS125U
Split Mesh Lace Closing
Application
Single Eye
Approx Breaking Strength
1,610 lbs
Catalog Number
SPS125U
Construction
Woven
EU RoHS Indicator
Yes
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty
Style
Split Mesh, Lace Closing
Type
Single Eye
UPC
781786245761
Cable Diameter Range
1.25 in-1.49 in
Cable Size
1.25-1.49" (3.17-3.78)
EU RoHS Indicator
Yes
Approx Breaking Strength
1,610 lbs
Carton Quantity
5