
Brand: Bryant
Catalog ID: SPSR300US
Split Mesh Rod Closing
Application
Single Eye
Approx Breaking Strength
8,500 lbs
Catalog Number
SPSR300US
Construction
Woven
EU RoHS Indicator
Yes
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty
Style
Split Mesh, Rod Closing
Type
Single Eye
UPC
781786006744
Cable Diameter Range
3 in-3.49 in
Cable Size
3.00-3.49" (7.62-8.86)
EU RoHS Indicator
Yes
Approx Breaking Strength
8,500 lbs
Carton Quantity
5