
Brand: Bryant
Catalog ID: SPSR050U
Split Mesh Rod Closing
Application
Single Eye
Approx Breaking Strength
790 lbs
Catalog Number
SPSR050U
Construction
Woven
EU RoHS Indicator
Yes
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty
Style
Split Mesh, Rod Closing
Type
Single Eye
UPC
781786246362
Cable Diameter Range
0.5 in-0.62 in
Cable Size
.50-.62" (1.27-1.57)
EU RoHS Indicator
Yes
Approx Breaking Strength
790 lbs
Carton Quantity
5