
Brand: Bryant
Catalog ID: SPSR062U
Split Mesh Rod Closing
Application
Single Eye
Approx Breaking Strength
790 lbs
Catalog Number
SPSR062U
Construction
Woven
EU RoHS Indicator
Yes
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty
Style
Split Mesh, Rod Closing
Type
Single Eye
UPC
781786246386
Cable Diameter Range
0.63 in-0.74 in
Cable Size
.63-.74" (1.60-1.88)
EU RoHS Indicator
Yes
Approx Breaking Strength
790 lbs
Carton Quantity
5