
Brand: Bryant
Catalog ID: SPS300L
Split Mesh Lace Closing
Application
Universal Eye
Approx Breaking Strength
4,900 lbs
Catalog Number
SPS300L
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty
Style
Split Mesh, Lace Closing
Type
Universal Eye
UPC
781786246324
Cable Diameter Range
3 in-3.49 in
Cable Size
3.00-3.49" (7.62-8.86)
EU RoHS Indicator
No
Approx Breaking Strength
4,900 lbs
Carton Quantity
5