
Brand: Bryant
Catalog ID: SPSR062L
Split Mesh Rod Closing
Application
Universal Eye
Approx Breaking Strength
790 lbs
Catalog Number
SPSR062L
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty
Style
Split Mesh, Rod Closing
Type
Universal Eye
UPC
781786246843
Cable Diameter Range
0.63 in-0.74 in
Cable Size
.63-.74" (1.60-1.88)
EU RoHS Indicator
No
Approx Breaking Strength
790 lbs
Carton Quantity
5