
Brand: Bryant
Catalog ID: SPSR125L
Split Mesh Rod Closing
Application
Universal Eye
Approx Breaking Strength
1,610 lbs
Catalog Number
SPSR125L
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty
Style
Split Mesh, Rod Closing
Type
Universal Eye
UPC
781786246904
Cable Diameter Range
1.25 in-1.49 in
Cable Size
1.50-1.74" (3.81-4.42)
EU RoHS Indicator
No
Approx Breaking Strength
1,610 lbs
Carton Quantity
5