HUBBELL CANADA
Image of SHC250DES Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Stainless Steel, 2.50-2.99"

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Stainless Steel, 2.50-2.99"

Brand: Bryant

Catalog ID: SHC250DES

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Stainless Steel, 2.50-2.99"

  • Heavy Duty
  • Double Eye
  • Stainless Steel
  • 2.50-2.99"

Heavy Duty Closed Mesh

General

Application

Double Eye

Approx Breaking Strength

20,100 lbs

Catalog Number

SHC250DES

Construction

Woven

EU RoHS Indicator

Yes

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Heavy Duty

Style

Closed Mesh, Double Weave

Type

Double Eye

UPC

781786007024

Conductor Related

Cable Diameter Range

2.5 in-2.99 in

Cable Size

2.50-2.99" (6.35-7.59)

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

20,100 lbs

Logistics

Carton Quantity

5