HUBBELL CANADA
Image of SHC300DES Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Stainless Steel, 3.00-3.49"

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Stainless Steel, 3.00-3.49"

Brand: Bryant

Catalog ID: SHC300DES

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Stainless Steel, 3.00-3.49"

  • Heavy Duty
  • Double Eye
  • Stainless Steel
  • 3.00-3.49"

Heavy Duty Closed Mesh

General

Application

Double Eye

Approx Breaking Strength

25,200 lbs

Catalog Number

SHC300DES

Construction

Woven

EU RoHS Indicator

Yes

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Heavy Duty

Style

Closed Mesh, Double Weave

Type

Double Eye

UPC

781786007048

Conductor Related

Cable Diameter Range

3 in-3.49 in

Cable Size

3.00-3.49" (7.62-8.86)

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

25,200 lbs

Logistics

Carton Quantity

5