
Brand: Bryant
Catalog ID: SHS250DES
Heavy Duty Split Mesh
Application
Double Eye
Approx Breaking Strength
20,150 lbs
Catalog Number
SHS250DES
Construction
Woven
EU RoHS Indicator
Yes
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Heavy Duty
Style
Split Mesh, Lace Closing
Type
Double Eye
UPC
781786007161
Cable Diameter Range
2.5 in-2.99 in
Cable Size
2.50-2.99" (6.35-7.59)
EU RoHS Indicator
Yes
Approx Breaking Strength
20,150 lbs
Carton Quantity
5