HUBBELL CANADA
Image of SHC075 Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, 0.75-0.99"

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, 0.75-0.99"

Brand: Bryant

Catalog ID: SHC075

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, 0.75-0.99"

  • Heavy Duty
  • Double Eye
  • Tin-Coated Bronze
  • 0.75-0.99"

Heavy Duty Closed Mesh

General

Application

Double Eye

Approx Breaking Strength

2,820 lbs

Catalog Number

SHC075

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Heavy Duty

Style

Closed Mesh, Double Weave

Type

Double Eye

UPC

781786244009

Conductor Related

Cable Diameter Range

0.75 in-0.99 in

Cable Size

.75-.99" (1.90-2.51)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

2,820 lbs

Logistics

Carton Quantity

5