HUBBELL CANADA
Image of SHC200 Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, 2.00-2.49"

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, 2.00-2.49"

Brand: Bryant

Catalog ID: SHC200

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, 2.00-2.49"

  • Heavy Duty
  • Double Eye
  • Tin-Coated Bronze
  • 2.00-2.49"

Heavy Duty Closed Mesh

General

Application

Double Eye

Approx Breaking Strength

8,050 lbs

Catalog Number

SHC200

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Heavy Duty

Style

Closed Mesh, Double Weave

Type

Double Eye

UPC

781786244047

Conductor Related

Cable Diameter Range

2 in-2.49 in

Cable Size

2.00-2.49" (5.08-6.32)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

8,050 lbs

Logistics

Carton Quantity

10