HUBBELL CANADA
Image of SHC400 Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, 4.00-4.49"

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, 4.00-4.49"

Brand: Bryant

Catalog ID: SHC400

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, 4.00-4.49"

  • Heavy Duty
  • Double Eye
  • Tin-Coated Bronze
  • 4.00-4.49"

Heavy Duty Closed Mesh

General

Application

Double Eye

Approx Breaking Strength

12,070 lbs

Catalog Number

SHC400

Construction

Woven

EU RoHS Indicator

No

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Heavy Duty

Style

Closed Mesh, Double Weave

Type

Double Eye

UPC

781786244085

Conductor Related

Cable Diameter Range

4 in-4.49 in

Cable Size

4.00-4.49" (10.16-11.40)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

12,070 lbs