
Brand: Bryant
Catalog ID: SHS075
Heavy Duty Split Mesh
Application
Double Eye
Approx Breaking Strength
2,820 lbs
Catalog Number
SHS075
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Heavy Duty
Style
Split Mesh, Lace Closing
Type
Double Eye
UPC
781786244504
Cable Diameter Range
0.75 in-0.99 in
Cable Size
.75-.99" (1.90-2.51)
EU RoHS Indicator
No
Approx Breaking Strength
2,820 lbs
Carton Quantity
5