HUBBELL CANADA
Image of SHC075U Wire and Cable Management, Support Grips, Heavy Duty, Single Eye, Tin-Coated Bronze, 0.75-0.99"

Wire and Cable Management, Support Grips, Heavy Duty, Single Eye, Tin-Coated Bronze, 0.75-0.99"

Brand: Bryant

Catalog ID: SHC075U

Wire and Cable Management, Support Grips, Heavy Duty, Single Eye, Tin-Coated Bronze, 0.75-0.99"

  • Heavy Duty
  • Single Eye
  • Tin-Coated Bronze
  • 0.75-0.99"

Heavy Duty Closed Mesh

General

Application

Single Eye

Approx Breaking Strength

2,820 lbs

Catalog Number

SHC075U

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Heavy Duty

Style

Closed Mesh, Double Weave

Type

Single Eye

UPC

781786244221

Conductor Related

Cable Diameter Range

0.75 in-0.99 in

Cable Size

.75-.99" (1.90-2.51)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

2,820 lbs

Logistics

Carton Quantity

40