HUBBELL CANADA
Image of SHC150U Wire and Cable Management, Support Grips, Heavy Duty, Single Eye, Tin-Coated Bronze, 1.50-1.99"

Wire and Cable Management, Support Grips, Heavy Duty, Single Eye, Tin-Coated Bronze, 1.50-1.99"

Brand: Bryant

Catalog ID: SHC150U

Wire and Cable Management, Support Grips, Heavy Duty, Single Eye, Tin-Coated Bronze, 1.50-1.99"

  • Heavy Duty
  • Single Eye
  • Tin-Coated Bronze
  • 1.50-1.99"

Heavy Duty Closed Mesh

General

Application

Single Eye

Approx Breaking Strength

4,280 lbs

Catalog Number

SHC150U

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Heavy Duty

Style

Closed Mesh, Double Weave

Type

Single Eye

UPC

781786244481

Conductor Related

Cable Diameter Range

1.5 in-1.99 in

Cable Size

1.50-1.99" (3.81-5.05)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

4,280 lbs

Logistics

Carton Quantity

5