
Brand: Bryant
Catalog ID: SHS125U
Heavy Duty Split Mesh
Application
Single Eye
Approx Breaking Strength
4,280 lbs
Catalog Number
SHS125U
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Heavy Duty
Style
Split Mesh, Lace Closing
Type
Single Eye
UPC
781786244764
Cable Diameter Range
1.25 in-1.49 in
Cable Size
1.25-1.49" (3.17-.378)
EU RoHS Indicator
No
Approx Breaking Strength
4,280 lbs
Carton Quantity
5