HUBBELL CANADA
Image of 014021366 Wire Management, Hose Containment Grips, Split Fitting, 24" Mesh Length, Cable Dia:1.00 in-1.56 in

Wire Management, Hose Containment Grips, Split Fitting, 24" Mesh Length, Cable Dia:1.00 in-1.56 in

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 014021366

Wire Management, Hose Containment Grips, Split Fitting, 24" Mesh Length, Cable Dia:1.00 in-1.56 in

Type F Split fitting to fit AN-818 nuts. Fitting is positioned over nut and located with internal flange. A hose clamp is furnished and required to hold the fitting in correct position.Kellems Hose Containment Grips are supplied in diameters, length and attachments to meet individual requirements. Contact the Wiring Device-Kellems factory for specific information. These grips help meet OSHA Federal Register 1926-302 (b), 1926-603 (9), (10), JIC H-1-1973 (H13.11) and JIC P-1-1975 (P11.34) requirements.

  • These grips will prevent serious injury to personnel and damage to equipment by holding the hose in place in the event of hose failure
  • Kellems® patented Hose Containment Grips are made of stainless steel double weave mesh construction for high strength and come complete with hose clamps
  • Split fitting to fit AN-818 nuts
  • Fitting is positioned over nut and located with internal flange

General

Application

Used on high pressure, flexible hose lines to prevent the hose from whipping violently in the event of hose failure at the fitting

Approx Breaking Strength

8,000 lbs

Catalog Number

014021366

Item Type

Material

Stainless Steel

UPC

783585438658

Conductor Related

Cable Diameter Range

1.00 in-1.56 in

Force Related

Approx Breaking Strength

8,000 lbs