HUBBELL CANADA
Image of 014021152 Wire Management, Hose Containment Grips, Tube Grips, Type T, 24" Mesh Length, Cable Dia: 0.50 in-0.94 in
Discontinued

Wire Management, Hose Containment Grips, Tube Grips, Type T, 24" Mesh Length, Cable Dia: 0.50 in-0.94 in

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 014021152

Wire Management, Hose Containment Grips, Tube Grips, 24" Mesh Length, Cable Dia: 0.50 in-0.94 in

Type T Tube Grips obtain complete grip coverage when hose is partially covered at either end with attachment grips. Type T-Grips fill in the exposed hose area between the two end grips. A telescoped assembly permits overlap to any degree desired beyond the 3” minimum. Kellems Hose Containment Grips are supplied in diameters, length and attachments to meet individual requirements. Contact the Wiring Device-Kellems factory for specific information. These grips help meet OSHA Federal Register 1926-302 (b), 1926-603 (9), (10), JIC H-1-1973 (H13.11) and JIC P-1-1975 (P11.34) requirements.

  • These grips will prevent serious injury to personnel and damage to equipment by holding the hose in place in the event of hose failure
  • Kellems® patented Hose Containment Grips are made of stainless steel double weave mesh construction for high strength and come complete with hose clamps
  • Tube Grips obtain complete grip coverage when hose is partially covered at either end with attachment grips
  • Type T-Grips fill in the exposed hose area between the two end grips
  • A telescoped assembly permits overlap to any degree desired beyond the 3” minimum

General

Application

Used on high pressure, flexible hose lines to prevent the hose from whipping violently in the event of hose failure at the fitting

Approx Breaking Strength

3,400 lbs

Catalog Number

014021152

Item Type

Material

Stainless Steel

UPC

783585437408

Conductor Related

Cable Diameter Range

0.50 in-0.94 in

Force Related

Approx Breaking Strength

3,400 lbs

Logistics

Carton Quantity

1