HUBBELL CANADA
Image of FTD10024 Wire Management Products, Special Purpose Splicing Grip, Flexible Tube, 24" Mesh Length, Steel, 1.00-1.49"

Wire Management Products, Special Purpose Splicing Grip, Flexible Tube, 24" Mesh Length, Steel, 1.00-1.49"

Brand: Bryant

Catalog ID: FTD10024

Wire Management Products, Special Purpose Splicing Grip, Flexible Tube, 24" Mesh Length, Steel, 1.00-1.49"

  • Flexible Tube
  • 24" Mesh Length
  • Steel
  • 1.00-1.49"

Standard Product

General

Application

Cable and Wire Splicing

Approx Breaking Strength

9,000 lbs

Catalog Number

FTD10024

EU RoHS Indicator

No

Material

Steel, Galvanized

Material - Mounting Hardware

On Cable Ends

Series

Splicing Grips

Style

Closed Mesh, Double Weave

Type

Tube

UPC

781786241800

Conductor Related

Cable Diameter Range

1-1.49 in

Number of Conductors

1

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

9,000 lbs