HUBBELL CANADA
Image of 20308003A Wire Management, Pulling Stainless Steel Swivel, 1 1/2" X 9000 LBs

Wire Management, Pulling Stainless Steel Swivel, 1 1/2" X 9000 LBs

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 20308003A

Wire Management, Pulling Stainless Steel Swivel, 1 1/2" X 9000 LBs

  • Provide safety for any high tension application
  • Release torque and prevent from reaching dangerous levels

Standard Product

General

Application

Catalog Number

20308003A

Construction

EU RoHS Indicator

No

Load Capacity

9000

Material

Stainless Steel

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

Material - Stainless Steel

Style

Swivels

Type

Swivels

UPC

783585326375

Conductor Related

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Load Capacity

9000