HUBBELL CANADA
Wire Management, Pulling Stainless Steel Swivel, 7/8" X 2250 LBs
Image of 20308001A Wire Management, Pulling Stainless Steel Swivel, 7/8" X 2250 LBs

Wire Management, Pulling Stainless Steel Swivel, 7/8" X 2250 LBs

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 20308001A

Wire Management, Pulling Stainless Steel Swivel, 7/8" X 2250 LBs

  • Provide safety for any high tension application
  • Release torque and prevent from reaching dangerous levels

Standard Product

General

Application

Catalog Number

20308001A

Construction

Woven

EU RoHS Indicator

No

Load Capacity

2250

Material

Stainless Steel

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Mechanical - Max.Safe Working Load - 2,250 (10,000) Lbs. (N)

Series

Tools and Bands

Specifications

Material - Stainless Steel

Style

Swivels

Type

Swivels

UPC

783585326351

Conductor Related

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Load Capacity

2250

Operational

Performance

Mechanical - Max.Safe Working Load - 2,250 (10,000) Lbs. (N)