HUBBELL CANADA
Image of 20320052 Wire Pulling Grip Punch-Lok Band, 5/8 in X 2-1/2 in

Wire Pulling Grip Punch-Lok Band, 5/8 in X 2-1/2 in

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 20320052

Wire Management, Pulling Grip Punch-Lok Band, 5/8" X 2 1/2"

Bands are applied over the tail of a grip to prevent mesh frombeing tripped or pulled loose.

Model: O-10

General

Application

Bandwidth

5/8 in

Bandwidth Metric

1.59 cm

Catalog Number

20320052

Construction

EU RoHS Indicator

No

Material - Mounting Hardware

Non-Mounted

Model

0-10

OEM Brand Name

Hubbell Wiring Device-Kellems

Style

Punch-Lok Band

Type

UPC

783585326467

Dimensions

Diameter

2.5 in

Diameter - Metric

6.35 cm

Weight

.35 lb

Conductor Related

Cable Diameter Range

1 5/8 in-2 1/4 in

Cable Size

1 5/8"-2 1/4" (4.13-5.71)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

CSA Certified

Operational

Bandwidth

5/8 in

Logistics

Carton Quantity

50

Pallet Quantity

1500