HUBBELL CANADA
Image of USB1518 Wireless Wall Mount Phone Charger

Wireless Wall Mount Phone Charger

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: USB1518

Wireless Wall Mount Phone Charger

No cord, no problem! Transform any space into a convenient charging zone. Hubbell’s Qi certified wireless chargers deliver a new convenience: you no longer have to deal with cords or poor connections while charging your devices. Designed to be aesthetically pleasing and durable, this device will organize your workplace or home, seamlessly transforming any ordinary space or counter into a organized, accessible “drop zone” to charge multiple devices at once. Hubbell wireless chargers are ideal for use in commercial buildings, universities, hotels, offices, airports, restaurants, home renovations and new residential construction.

  • Qi certified
  • No need for cables
  • Dual coils for optimum phone positioning
  • Secure phone holder

General

Catalog Number

USB1518

Color

White

EU RoHS Indicator

Contact Manufacturer

Number of Receptacles

None

Type

Wireless

UPC

883778309427

Electrical Ratings

Voltage Rating

125 V

Wattage

7.5 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Receptacles

None

Logistics

Carton Quantity

10

Pallet Quantity

800