
Brand: Burndy
Catalog ID: WIREMIKECI
Catalog Number
WIREMIKECI
Material
STAINLESS STEEL
Tool Type
Wire Micrometer
Trade Name
WIREMIKE™
UPC
621945443921
UPC 14 Digit GTIN
00621945443921
Dimension - Pad Width inch
0.09
Dimensions
4.38 in x 4.38 in x 1.52 in
Height
1.52 in
Length
4.38 in
Width
4.38 in
Certification - CSA Approved
No
Carton Quantity
50
Pallet Quantity
16800