HUBBELL CANADA
Image of WMAN-06C WMAN-06C Manifold With Brackets 6' Wide 6 Taps

WMAN-06C Manifold With Brackets 6' Wide 6 Taps

Brand: Gleason Reel

Catalog ID: WMAN-06C

Collection name: ToolAssistPRO™

Manifold With Brackets 6' Wide 6 Taps

  • 6 ft. with 6 outlets
  • Square tubing provides 66% more volume than former round tube.
  • Ideal where multiple tools are used

General

Catalog Number

WMAN-06C

Finish Type

UPC

783246007131

Dimensions

Gross Weight with Packaging

33

Width

6 in