HUBBELL CANADA
Image of WS30-T03-UNF WS30-T03-UNF Ws30 Rail, Unfinished 3'

WS30-T03-UNF Ws30 Rail, Unfinished 3'

Brand: Gleason Reel

Catalog ID: WS30-T03-UNF

Collection name: ToolAssistPRO™

Ws30 Rail, Unfinished 3'

  • For loads up to 30 lbs. (13.5 kg)
  • Standard duty tool rail and horizontal supports up to 30 pounds maximum load

General

Catalog Number

WS30-T03-UNF

Finish Type

Load Capacity

30 lbs

Type

Rail

UPC

783246012234

Force Related

Load Capacity

30 lbs