HUBBELL CANADA
Image of WS30-T06 WS30-T06 Steel Track 6', For Loads up to 30 Lbs.

WS30-T06 Steel Track 6', For Loads up to 30 Lbs.

Brand: Gleason Reel

Catalog ID: WS30-T06

Collection name: ToolAssistPRO™

Steel Track 6', For Loads up to 30 Lbs.

  • For loads up to 30 lbs. (13.5 kg)
  • Mounting hardware, where required, is included

General

Catalog Number

WS30-T06

Load Capacity

30 lbs

Type

Rail

UPC

783246009807

Force Related

Load Capacity

30 lbs