HUBBELL CANADA
Image of WS50-BB03A WS50-BB03A Bin Bar with Brackets 3' Wide

WS50-BB03A Bin Bar with Brackets 3' Wide

Brand: Gleason Reel

Catalog ID: WS50-BB03A

Collection name: ToolAssistPRO™

Bin Bar with Brackets 3' Wide

  • Holds hanging plastic bins
  • Maximum capacity 50 lbs. (22.5kg)

General

Catalog Number

WS50-BB03A

Finish Type

UPC

783246010346

Dimensions

Width

3 in