HUBBELL CANADA
Image of WS50-BB04A WS50-BB04A Bin Bar with Brackets 4'

WS50-BB04A Bin Bar with Brackets 4'

Brand: Gleason Reel

Catalog ID: WS50-BB04A

Collection name: ToolAssistPRO™

Bin Bar with Brackets 4'

  • Holds hanging plastic bins
  • Maximum capacity 50 lbs. (22.5kg)

General

Catalog Number

WS50-BB04A

Finish Type

UPC

783246010353

Dimensions

Width

4 in