HUBBELL CANADA
Image of WS50-BB05A WS50-BB05A Bin Bar with Brackets 5'

WS50-BB05A Bin Bar with Brackets 5'

Brand: Gleason Reel

Catalog ID: WS50-BB05A

Collection name: ToolAssistPRO™

Bin Bar with Brackets 5'

  • Holds hanging plastic bins
  • Maximum capacity 50 lbs. (22.5kg)

General

Catalog Number

WS50-BB05A

Finish Type

UPC

783246010360

Dimensions

Width

5 in