HUBBELL CANADA
Image of WS50-SS183 WS50-SS183 Shelf Component 18"D x 30"W

WS50-SS183 Shelf Component 18"D x 30"W

Brand: Gleason Reel

Catalog ID: WS50-SS183

Collection name: ToolAssistPRO™

Steel Shelf 18"D x 30"W

  • Hold up to 50 lbs. (22.5 kg). of parts, tools, etc.
  • Adjustable tilt with style A in 18 inches (457 feet)

General

Catalog Number

WS50-SS183

Finish Type

UPC

783246006769

Dimensions

Depth

18

Width

30 in