HUBBELL CANADA
Image of WS50-SS186 WS50-SS186

WS50-SS186

Brand: Gleason Reel

Catalog ID: WS50-SS186

Collection name: ToolAssistPRO™

Steel Shelf 18"D x 66"W

  • Hold up to 50 lbs. (22.5 kg). of parts, tools, etc.
  • Adjustable tilt with style A in 18 inches (457 feet)

General

Catalog Number

WS50-SS186

Finish Type

UPC

783246006790

Dimensions

Depth

18

Width

66 in